Quantity | Unit price |
---|---|
1 - 499 | $0.9296 |
500 - 999 | $0.4663 |
1000 - 3499 | $0.1864 |
3500 - 34999 | $0.0828 |
35000 - 69999 | $0.0785 |
70000 + | $0.0745 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 7/8-14 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.937 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Pitch/TPI | 14 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue