Quantity | Unit price |
---|---|
1 - 399 | $2.7098 |
400 - 799 | $1.3519 |
800 - 3999 | $0.5406 |
4000 - 39999 | $0.2408 |
40000 - 79999 | $0.2286 |
80000 + | $0.2151 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | 3/4-16 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 21.7 mm |
Overall Diameter | 0.854 in |
Overall Height | 13.8 mm |
Overall Height | 0.543 in |
Pitch/TPI | 16 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue