Quantity | Unit price |
---|---|
1 - 99 | $5.9341 |
100 - 199 | $2.9671 |
200 - 999 | $1.1855 |
1000 - 9999 | $0.5268 |
10000 - 19999 | $0.4996 |
20000 + | $0.4754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | 1-3/8-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 37.4 mm |
Overall Diameter | 1.472 in |
Overall Height | 24.5 mm |
Overall Height | 0.965 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue