Quantity | Unit price |
---|---|
1 - 249 | $3.8148 |
250 - 499 | $1.9075 |
500 - 2499 | $0.7631 |
2500 - 24999 | $0.3392 |
25000 - 49999 | $0.3226 |
50000 + | $0.3059 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | 7/8-18 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 25.3 mm |
Overall Diameter | 0.996 in |
Overall Height | 20 mm |
Overall Height | 0.787 in |
Pitch/TPI | 18 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue