Quantity | Unit price |
---|---|
1 - 49 | $8.2351 |
50 - 99 | $4.1175 |
100 - 499 | $1.6501 |
500 - 4999 | $0.7328 |
5000 - 9999 | $0.6963 |
10000 + | $0.6586 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | 1-7/8-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 50.3 mm |
Overall Diameter | 1.980 in |
Overall Height | 25 mm |
Overall Height | 0.984 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue