Quantity | Unit price |
---|---|
1 - 79 | $7.3723 |
80 - 159 | $3.6938 |
160 - 799 | $1.4775 |
800 - 7999 | $0.6556 |
8000 - 15999 | $0.6222 |
16000 + | $0.592 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | 1-5/8-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 44.8 mm |
Overall Diameter | 1.764 in |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue