Quantity | Unit price |
---|---|
1 - 199 | $4.7685 |
200 - 399 | $2.3767 |
400 - 1999 | $0.9538 |
2000 - 19999 | $0.4224 |
20000 - 39999 | $0.4028 |
40000 + | $0.38 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | 1-1/16-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 29.4 mm |
Overall Diameter | 1.157 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue