Quantity | Unit price |
---|---|
1 - 104 | $6.9566 |
105 - 209 | $3.4783 |
210 - 1049 | $1.3946 |
1050 - 10499 | $0.6208 |
10500 - 20999 | $0.5888 |
21000 - 31499 | $0.557 |
31500 + | $0.5266 |
Head Height | 8.4 mm |
---|---|
Head Height | 0.330 in |
Head Width | 19.1 mm |
Head Width | 0.750 in |
Overall Diameter | 19.1 mm |
Overall Diameter | 0.750 in |
Overall Height | 26.9 mm |
Overall Height | 1.060 in |
Threaded Length | 14.2 mm |
Threaded Length | 0.560 in |
Compatible Thread Sizes (All) | 7/8-14 |
Compatible Thread Standard (All) | UNF |
Color | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue