Quantity | Unit price |
---|---|
1 - 299 | $6.1908 |
300 - 599 | $3.0796 |
600 - 2999 | $1.2368 |
3000 - 29999 | $0.5505 |
30000 - 59999 | $0.5218 |
60000 - 89999 | $0.4947 |
90000 + | $0.4675 |
Head Height | 6.9 mm |
---|---|
Head Height | 0.270 in |
Head Width | 12.7 mm |
Head Width | 0.500 in |
Overall Diameter | 12.7 mm |
Overall Diameter | 0.500 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Threaded Length | 10.7 mm |
Threaded Length | 0.420 in |
Compatible Thread Sizes (All) | 9/16-18 |
Compatible Thread Standard (All) | UNF |
Color | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue