Quantity | Unit price |
---|---|
1 - 34 | $11.0411 |
35 - 69 | $5.5206 |
70 - 349 | $2.2019 |
350 - 3499 | $0.9814 |
3500 - 6999 | $0.9335 |
7000 - 10499 | $0.884 |
10500 + | $0.8345 |
Head Height | 9.7 mm |
---|---|
Head Height | 0.380 in |
Head Width | 27.2 mm |
Head Width | 1.070 in |
Overall Diameter | 27.2 mm |
Overall Diameter | 1.070 in |
Overall Height | 40.9 mm |
Overall Height | 1.610 in |
Threaded Length | 17.8 mm |
Threaded Length | 0.700 in |
Compatible Thread Sizes (All) | 1-5/16-12 |
Compatible Thread Standard (All) | UNF |
Color | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue