Quantity | Unit price |
---|---|
1 - 41 | $8.9988 |
42 - 84 | $4.5155 |
85 - 424 | $1.803 |
425 - 4249 | $0.8011 |
4250 - 8499 | $0.7613 |
8500 - 12799 | $0.7212 |
12800 + | $0.6799 |
Head Height | 9.9 mm |
---|---|
Head Height | 0.390 in |
Head Width | 25.4 mm |
Head Width | 1.000 in |
Overall Diameter | 25.4 mm |
Overall Diameter | 1.000 in |
Overall Height | 38.1 mm |
Overall Height | 1.500 in |
Threaded Length | 17.8 mm |
Threaded Length | 0.700 in |
Compatible Thread Sizes (All) | 1-3/16-12 |
Compatible Thread Standard (All) | UNF |
Color | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue