Menu Search

Rectangular Glide - Ribbed; M10; ; ; HDPE;Steel

Plastic Threaded Insert with a steel nut. Best suited to standard duty applications. Ideal for use with adjustable feet, tilt glides and castors. The metal thread allows smooth repeatable adjustment.
Item code:

498605

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 $2.1497
100 - 249 $1.5442
250 - 499 $1.0794
500 - 1499 $0.6162
1500 - 2499 $0.5875
2500 - 3999 $0.5557
4000 + $0.5238
Standard pack: 500

Order in multiple of 50

Total price:

$107.49

50 x $2.1497

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Sizes (All) M10
Compatible Tube Gauge 17-19
Maximum Compatible Wall Thickness 0.059 in
Minimum Compatible Wall Thickness 0.043 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us