Quantity | Unit price |
---|---|
500 - 9999 | $0.2456 |
10000 - 24999 | $0.2359 |
25000 + | $0.2269 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 19.3 mm |
---|---|
Overall Length | 0.76 in |
Color | White |
Full Material | Polybutylene Terephthalate |
Material | PBT |
Style | 1 |
Type | Insulator |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue