Quantity | Unit price |
---|---|
1000 - 9999 | $0.1631 |
10000 - 24999 | $0.1483 |
25000 + | $0.136 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 17.5 mm |
---|---|
Base Length | 0.690 in |
Compatible Cable Diameter Range | 3.2 mm |
Compatible Cable Diameter Range | 0.126 in |
Inside Height | 8.6 mm |
Inside Height | 0.340 in |
Inside Width | 4.6 mm |
Inside Width | 0.180 in |
Maximum Compatible Cable Diameter | 3.2 mm |
Maximum Compatible Cable Diameter | 0.126 in |
Overall Length | 17.5 mm |
Overall Length | 0.690 in |
Shaft Length | 17.5 mm |
Shaft Length | 0.690 in |
Sleeve Diameter | 4.3 mm |
Sleeve Diameter | 0.170 in |
Wall Thickness | 1 mm |
Wall Thickness | 0.040 in |
Color | Transparent Blue |
Full Material | Soft Polyvinyl Chloride |
Material | PVC |
Orientation | Straight |
Style | Quick Fit Flag |
Type | 5 |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue