Quantity | Unit price |
---|---|
1000 - 9999 | $0.2087 |
10000 - 24999 | $0.1899 |
25000 + | $0.1739 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 7.1 mm |
---|---|
Base Length | 0.28 in |
Overall Length | 34.0 mm |
Overall Length | 1.339 in |
Sleeve Diameter | 4.6 mm |
Sleeve Diameter | 0.180 in |
Wall Thickness | 1 mm |
Wall Thickness | 0.040 in |
Color | Transparent Blue |
Full Material | Soft Polyvinyl Chloride |
Material | PVC |
Orientation | Straight |
Type | 2 |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue