Quantity | Unit price |
---|---|
20000 - 49999 | $0.0985 |
50000 + | $0.0886 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 4.8 mm |
---|---|
Base Length | 0.189 in |
Inside Height | 4.8 mm |
Inside Height | 0.189 in |
Inside Width | 1.7 mm |
Inside Width | 0.067 in |
Overall Length | 19.5 mm |
Overall Length | 0.768 in |
Shaft Length | 19.5 mm |
Shaft Length | 0.768 in |
Color | Clear |
Full Material | Soft Polyvinyl Chloride |
Material | PVC |
Orientation | Straight |
Style | Standard |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue