Quantity | Unit price |
---|---|
10000 - 24999 | $0.0813 |
25000 + | $0.0732 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 11.0 mm |
---|---|
Base Length | 0.433 in |
Inside Height | 11.0 mm |
Inside Height | 0.433 in |
Inside Width | 3.2 mm |
Inside Width | 0.126 in |
Overall Length | 19.5 mm |
Overall Length | 0.768 in |
Shaft Length | 32.9 mm |
Shaft Length | 1.295 in |
Color | Clear |
Full Material | Soft Polyvinyl Chloride |
Material | PVC |
Orientation | Straight |
Style | Standard |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue