Quantity | Unit price |
---|---|
20000 - 49999 | $0.058 |
50000 + | $0.0523 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 12.3 mm |
---|---|
Base Length | 0.484 in |
Shaft Length | 6.2 mm |
Shaft Length | 0.244 in |
Color | Clear |
Full Material | Soft Polyvinyl Chloride |
Material | PVC |
Orientation | Right-Angled |
Style | Standard |
Type | 5 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue