Quantity | Unit price |
---|---|
100 - 499 | $0.3857 |
500 - 1999 | $0.1542 |
2000 - 7999 | $0.0701 |
8000 + | $0.0666 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M20 |
Overall Height | 20 mm |
Overall Height | 0.787 in |
Inside Diameter | 20 mm |
Inside Diameter | 0.787 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue