Quantity | Unit price |
---|---|
200 - 999 | $0.3009 |
1000 - 4999 | $0.1204 |
5000 - 19999 | $0.0547 |
20000 + | $0.052 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M14 |
Overall Height | 14 mm |
Overall Height | 0.551 in |
Inside Diameter | 14.1 mm |
Inside Diameter | 0.555 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue