Quantity | Unit price |
---|---|
100 - 499 | $1.4989 |
500 - 1499 | $0.5996 |
1500 - 5999 | $0.2725 |
6000 + | $0.2589 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 1-11 |
Overall Height | 18 mm |
Overall Height | 0.709 in |
Inside Diameter | 34 mm |
Inside Diameter | 1.339 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue