Quantity | Unit price |
---|---|
100 - 499 | $1.2908 |
500 - 1499 | $0.5162 |
1500 - 5999 | $0.2347 |
6000 + | $0.223 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 7/8-14 |
Overall Height | 25 mm |
Overall Height | 0.984 in |
Inside Diameter | 29.5 mm |
Inside Diameter | 1.161 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue