Quantity | Unit price |
---|---|
500 - 1999 | $0.6239 |
2000 - 9999 | $0.2495 |
10000 - 39999 | $0.1134 |
40000 + | $0.1077 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 1/4-19 |
Overall Height | 11 mm |
Overall Height | 0.433 in |
Inside Diameter | 13 mm |
Inside Diameter | 0.512 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue