Quantity | Unit price |
---|---|
100 - 499 | $0.813 |
500 - 3999 | $0.3252 |
4000 - 15999 | $0.1479 |
16000 + | $0.1405 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 1/2-14 |
Overall Height | 15 mm |
Overall Height | 0.591 in |
Inside Diameter | 21.2 mm |
Inside Diameter | 0.835 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue