Quantity | Unit price |
---|---|
200 - 999 | $0.2156 |
1000 - 4999 | $0.0862 |
5000 - 19999 | $0.0392 |
20000 + | $0.0372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 11/16-16 |
Inside Diameter | 17.2 mm |
Inside Diameter | 0.677 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue