Quantity | Unit price |
---|---|
1 - 11 | $4.00 |
12 - 28 | $3.60 |
29 - 57 | $3.06 |
58 - 114 | $2.45 |
115 + | $1.84 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1.000 in |
Knob Diameter | 41.4 mm |
Knob Diameter | 1.630 in |
Knob Height | 61.5 mm |
Knob Height | 2.420 in |
Thread Size | 1/2-13 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue