Quantity | Unit price |
---|---|
1 - 14 | $8.20 |
15 - 37 | $7.38 |
38 - 74 | $6.27 |
75 - 149 | $5.02 |
150 + | $3.76 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 23.4 mm |
---|---|
Base Diameter | 0.921 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.382 in |
Knob Height | 50.8 mm |
Knob Height | 2 in |
Shaft Length | 12.7 mm |
Shaft Length | 0.5 in |
Shaft Center to End Width | 12.7 mm |
Shaft Center to End Width | 0.5 in |
Internal Thread Size | M10;M12 |
Thread Size | M10;M12 |
Finish | No Finish |
Insert Material | Self-Tapping |
Insert Type | Self Tapping |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue