Quantity | Unit price |
---|---|
1 - 59 | $3.36 |
60 - 149 | $3.03 |
150 - 299 | $2.57 |
300 - 599 | $2.06 |
600 + | $1.54 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 23.4 mm |
---|---|
Base Diameter | 0.920 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.380 in |
Knob Height | 50.8 mm |
Knob Height | 2.000 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue