Quantity | Unit price |
---|---|
1 - 249 | $3.5271 |
250 - 499 | $1.4094 |
500 - 4499 | $0.6267 |
4500 - 9499 | $0.5632 |
9500 + | $0.5329 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 54.1 mm |
Maximum Outside Diameter | 2.130 in |
Inside Diameter Range | 49.6 - 52 mm |
Inside Diameter Range | 1.953 - 2.047 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue