Quantity | Unit price |
---|---|
1 - 349 | $2.1497 |
350 - 699 | $0.8645 |
700 - 6299 | $0.3845 |
6300 - 13299 | $0.3468 |
13300 + | $0.3271 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 44.8 mm |
Maximum Outside Diameter | 1.764 in |
Inside Diameter Range | 39.7 - 43 mm |
Inside Diameter Range | 1.563 - 1.693 in |
Overall Height | 19.9 mm |
Overall Height | 0.784 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue