Quantity | Unit price |
---|---|
1 - 499 | $1.741 |
500 - 1399 | $0.6993 |
1400 - 12599 | $0.3119 |
12600 - 26599 | $0.2801 |
26600 + | $0.265 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 33.6 mm |
Maximum Outside Diameter | 1.323 in |
Inside Diameter Range | 27.8 - 30.7 mm |
Inside Diameter Range | 1.094 - 1.209 in |
Overall Height | 16.3 mm |
Overall Height | 0.643 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue