Quantity | Unit price |
---|---|
1 - 499 | $0.6435 |
500 - 999 | $0.3226 |
1000 - 3999 | $0.1287 |
4000 - 39999 | $0.057 |
40000 - 79999 | $0.0542 |
80000 + | $0.0516 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 18 mm |
Maximum Outside Diameter | 0.710 in |
Inside Diameter Range | 14.9 - 16.4 mm |
Inside Diameter Range | 0.585 - 0.647 in |
Overall Height | 13.4 mm |
Overall Height | 0.528 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue