Quantity | Unit price |
---|---|
1 - 499 | $0.5991 |
500 - 999 | $0.3005 |
1000 - 4999 | $0.1198 |
5000 - 49999 | $0.0533 |
50000 - 99999 | $0.0507 |
100000 + | $0.0481 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 18.4 mm |
Maximum Outside Diameter | 0.725 in |
Inside Diameter Range | 14.2 - 16.9 mm |
Inside Diameter Range | 0.558 - 0.667 in |
Overall Height | 13.4 mm |
Overall Height | 0.528 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue