Quantity | Unit price |
---|---|
1 - 159 | $3.3453 |
160 - 319 | $1.6645 |
320 - 1599 | $0.6659 |
1600 - 15999 | $0.2968 |
16000 - 31999 | $0.2803 |
32000 + | $0.267 |
Compatible Tube Size | 22.2 mm |
---|---|
Compatible Tube Size | 0.875 in |
Inside Diameter Range | 19.1 - 19 mm |
Inside Diameter Range | 0.750 - 0.748 in |
Maximum Inside Diameter | 19 mm |
Maximum Inside Diameter | 0.748 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 22.5 mm |
Maximum Outside Diameter | 0.885 in |
Minimum Inside Diameter | 19.1 mm |
Minimum Inside Diameter | 0.750 in |
Minimum Outside Diameter | 22.1 mm |
Minimum Outside Diameter | 0.870 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 22.1 - 22.5 mm |
Outside Diameter Range | 0.870 - 0.885 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 7/8 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue