Quantity | Unit price |
---|---|
1 - 179 | $5.471 |
180 - 359 | $2.7356 |
360 - 1799 | $1.096 |
1800 - 17999 | $0.4862 |
18000 - 35999 | $0.4632 |
36000 + | $0.4385 |
Compatible Tube Size | 20.6 mm |
---|---|
Compatible Tube Size | 0.812 in |
Inside Diameter Range | 17.5 - 17.4 mm |
Inside Diameter Range | 0.688 - 0.685 in |
Maximum Inside Diameter | 17.4 mm |
Maximum Inside Diameter | 0.685 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 20.9 mm |
Maximum Outside Diameter | 0.822 in |
Minimum Inside Diameter | 17.5 mm |
Minimum Inside Diameter | 0.688 in |
Minimum Outside Diameter | 20.5 mm |
Minimum Outside Diameter | 0.807 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 20.5 - 20.9 mm |
Outside Diameter Range | 0.807 - 0.822 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 13/16 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue