Quantity | Unit price |
---|---|
1 - 299 | $3.7738 |
300 - 599 | $1.8786 |
600 - 2999 | $0.7516 |
3000 - 29999 | $0.3346 |
30000 - 59999 | $0.3182 |
60000 + | $0.3018 |
Compatible Tube Size | 15.9 mm |
---|---|
Compatible Tube Size | 0.625 in |
Inside Diameter Range | 12.7 mm |
Inside Diameter Range | 0.500 in |
Maximum Inside Diameter | 12.7 mm |
Maximum Inside Diameter | 0.500 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 16.1 mm |
Maximum Outside Diameter | 0.635 in |
Minimum Inside Diameter | 12.7 mm |
Minimum Inside Diameter | 0.500 in |
Minimum Outside Diameter | 15.7 mm |
Minimum Outside Diameter | 0.620 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 15.7 - 16.1 mm |
Outside Diameter Range | 0.620 - 0.635 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 11/16 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue