Quantity | Unit price |
---|---|
1 - 369 | $3.7738 |
370 - 739 | $1.8786 |
740 - 3699 | $0.7516 |
3700 - 36999 | $0.3346 |
37000 - 73999 | $0.3182 |
74000 + | $0.3018 |
Compatible Tube Size | 14.3 mm |
---|---|
Compatible Tube Size | 0.562 in |
Inside Diameter Range | 11.1 - 11.1 mm |
Inside Diameter Range | 0.438 - 0.437 in |
Maximum Inside Diameter | 11.1 mm |
Maximum Inside Diameter | 0.437 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 14.5 mm |
Maximum Outside Diameter | 0.572 in |
Minimum Inside Diameter | 11.1 mm |
Minimum Inside Diameter | 0.438 in |
Minimum Outside Diameter | 14.1 mm |
Minimum Outside Diameter | 0.557 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 14.1 - 14.5 mm |
Outside Diameter Range | 0.557 - 0.572 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 9/16 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue