Quantity | Unit price |
---|---|
1 - 469 | $3.1034 |
470 - 939 | $1.5442 |
940 - 4699 | $0.6177 |
4700 - 46999 | $0.2757 |
47000 - 93999 | $0.2604 |
94000 + | $0.2468 |
Compatible Tube Size | 12.7 mm |
---|---|
Compatible Tube Size | 0.500 in |
Inside Diameter Range | 9.5 - 9.5 mm |
Inside Diameter Range | 0.375 - 0.374 in |
Maximum Inside Diameter | 9.5 mm |
Maximum Inside Diameter | 0.374 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 13 mm |
Maximum Outside Diameter | 0.510 in |
Minimum Inside Diameter | 9.5 mm |
Minimum Inside Diameter | 0.375 in |
Minimum Outside Diameter | 12.4 mm |
Minimum Outside Diameter | 0.490 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 12.4 - 13 mm |
Outside Diameter Range | 0.490 - 0.510 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 1/2 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue