Quantity | Unit price |
---|---|
1 - 749 | $2.0435 |
750 - 1499 | $1.0169 |
1500 - 7499 | $0.4072 |
7500 - 74999 | $0.1814 |
75000 - 149999 | $0.1715 |
150000 + | $0.1629 |
Compatible Tube Size | 9.5 mm |
---|---|
Compatible Tube Size | 0.375 in |
Inside Diameter Range | 6.4 - 6.3 mm |
Inside Diameter Range | 0.250 - 0.248 in |
Maximum Inside Diameter | 6.3 mm |
Maximum Inside Diameter | 0.248 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 9.8 mm |
Maximum Outside Diameter | 0.385 in |
Minimum Inside Diameter | 6.4 mm |
Minimum Inside Diameter | 0.250 in |
Minimum Outside Diameter | 9.4 mm |
Minimum Outside Diameter | 0.370 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 9.4 - 9.8 mm |
Outside Diameter Range | 0.370 - 0.385 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 3/8 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue