Quantity | Unit price |
---|---|
1 - 1199 | $2.884 |
1200 - 2399 | $1.4387 |
2400 - 11999 | $0.5752 |
12000 - 119999 | $0.2556 |
120000 - 239999 | $0.2441 |
240000 + | $0.2291 |
Compatible Tube Size | 7.1 mm |
---|---|
Compatible Tube Size | 0.281 in |
Inside Diameter Range | 3.6 - 3.5 mm |
Inside Diameter Range | 0.141 - 0.137 in |
Maximum Inside Diameter | 3.5 mm |
Maximum Inside Diameter | 0.137 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 7.4 mm |
Maximum Outside Diameter | 0.290 in |
Minimum Inside Diameter | 3.6 mm |
Minimum Inside Diameter | 0.141 in |
Minimum Outside Diameter | 7 mm |
Minimum Outside Diameter | 0.275 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 7 - 7.4 mm |
Outside Diameter Range | 0.275 - 0.290 in |
Overall Height | 15.1 mm |
Overall Height | 0.594 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 9/32 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue