Quantity | Unit price |
---|---|
1 - 899 | $2.5378 |
900 - 1799 | $1.269 |
1800 - 8999 | $0.5076 |
9000 - 89999 | $0.226 |
90000 - 179999 | $0.2143 |
180000 + | $0.2046 |
Compatible Tube Size | 4.7 mm |
---|---|
Compatible Tube Size | 0.187 in |
Inside Diameter Range | 2.4 - 2.3 mm |
Inside Diameter Range | 0.094 - 0.091 in |
Maximum Inside Diameter | 2.3 mm |
Maximum Inside Diameter | 0.091 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 5 mm |
Maximum Outside Diameter | 0.195 in |
Minimum Inside Diameter | 2.4 mm |
Minimum Inside Diameter | 0.094 in |
Minimum Outside Diameter | 4.6 mm |
Minimum Outside Diameter | 0.182 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 4.6 - 5 mm |
Outside Diameter Range | 0.182 - 0.195 in |
Overall Height | 15.1 mm |
Overall Height | 0.594 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 3/16 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue