Quantity | Unit price |
---|---|
1 - 169 | $6.4434 |
170 - 339 | $3.2134 |
340 - 1699 | $1.2872 |
1700 - 16999 | $0.5718 |
17000 - 33999 | $0.5439 |
34000 + | $0.5159 |
Compatible Tube Size | 24.2 mm |
---|---|
Compatible Tube Size | 0.952 in |
Inside Diameter Range | 21.4 - 12.7 mm |
Inside Diameter Range | 0.844 - 0.500 in |
Maximum Inside Diameter | 12.7 mm |
Maximum Inside Diameter | 0.500 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 24.2 mm |
Maximum Outside Diameter | 0.952 in |
Minimum Inside Diameter | 21.4 mm |
Minimum Inside Diameter | 0.844 in |
Minimum Outside Diameter | 23.7 mm |
Minimum Outside Diameter | 0.934 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 23.7 - 24.2 mm |
Outside Diameter Range | 0.934 - 0.952 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 3/4 NPT |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue