Quantity | Unit price |
---|---|
1 - 299 | $5.2238 |
300 - 599 | $2.6202 |
600 - 2999 | $1.0465 |
3000 - 29999 | $0.4648 |
30000 - 59999 | $0.4416 |
60000 + | $0.4187 |
Compatible Tube Size | 20.7 mm |
---|---|
Compatible Tube Size | 0.815 in |
Inside Diameter Range | 15.6 - 12.2 mm |
Inside Diameter Range | 0.613 - 0.480 in |
Maximum Inside Diameter | 12.2 mm |
Maximum Inside Diameter | 0.480 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 20.7 mm |
Maximum Outside Diameter | 0.815 in |
Minimum Inside Diameter | 15.6 mm |
Minimum Inside Diameter | 0.613 in |
Minimum Outside Diameter | 18.1 mm |
Minimum Outside Diameter | 0.712 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 18.1 - 20.7 mm |
Outside Diameter Range | 0.712 - 0.815 in |
Overall Height | 12.2 mm |
Overall Height | 0.481 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 1/2 NPT |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue