Quantity | Unit price |
---|---|
1 - 429 | $4.2187 |
430 - 859 | $2.1093 |
860 - 4299 | $0.8438 |
4300 - 42999 | $0.3759 |
43000 - 85999 | $0.356 |
86000 + | $0.3379 |
Compatible Tube Size | 15.9 mm |
---|---|
Compatible Tube Size | 0.625 in |
Inside Diameter Range | 11.8 - 12.7 mm |
Inside Diameter Range | 0.465 - 0.500 in |
Maximum Inside Diameter | 12.7 mm |
Maximum Inside Diameter | 0.500 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 15.9 mm |
Maximum Outside Diameter | 0.625 in |
Minimum Inside Diameter | 11.8 mm |
Minimum Inside Diameter | 0.465 in |
Minimum Outside Diameter | 13.8 mm |
Minimum Outside Diameter | 0.545 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 13.8 - 15.9 mm |
Outside Diameter Range | 0.545 - 0.625 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 3/8 NPT |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue