Quantity | Unit price |
---|---|
1 - 849 | $3.1641 |
850 - 1699 | $1.582 |
1700 - 8499 | $0.6329 |
8500 - 84999 | $0.2803 |
85000 - 169999 | $0.267 |
170000 + | $0.2539 |
Compatible Tube Size | 12.7 mm |
---|---|
Compatible Tube Size | 0.500 in |
Inside Diameter Range | 9 - 10.5 mm |
Inside Diameter Range | 0.354 - 0.413 in |
Maximum Inside Diameter | 10.5 mm |
Maximum Inside Diameter | 0.413 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 12.7 mm |
Maximum Outside Diameter | 0.500 in |
Minimum Inside Diameter | 9 mm |
Minimum Inside Diameter | 0.354 in |
Minimum Outside Diameter | 11.1 mm |
Minimum Outside Diameter | 0.436 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 11.1 - 12.7 mm |
Outside Diameter Range | 0.436 - 0.500 in |
Overall Height | 10.5 mm |
Overall Height | 0.415 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 1/4 NPT |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue