Quantity | Unit price |
---|---|
1 - 1299 | $2.9828 |
1300 - 2599 | $1.4881 |
2600 - 12999 | $0.5966 |
13000 - 129999 | $0.2655 |
130000 - 259999 | $0.2522 |
260000 + | $0.2374 |
Compatible Tube Size | 9.5 mm |
---|---|
Compatible Tube Size | 0.375 in |
Inside Diameter Range | 5.8 - 10.5 mm |
Inside Diameter Range | 0.229 - 0.413 in |
Maximum Inside Diameter | 10.5 mm |
Maximum Inside Diameter | 0.413 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 9.5 mm |
Maximum Outside Diameter | 0.375 in |
Minimum Inside Diameter | 5.8 mm |
Minimum Inside Diameter | 0.229 in |
Minimum Outside Diameter | 7.8 mm |
Minimum Outside Diameter | 0.309 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 7.8 - 9.5 mm |
Outside Diameter Range | 0.309 - 0.375 in |
Overall Height | 10.5 mm |
Overall Height | 0.415 in |
Color | Yellow |
Compatible Plug Thread Sizes (All) | 1/8 NPT |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue