Quantity | Unit price |
---|---|
100 - 499 | $1.3868 |
500 - 2499 | $0.5548 |
2500 - 9999 | $0.2522 |
10000 + | $0.2396 |
Compatible Tube Size | 25.9 mm |
---|---|
Compatible Tube Size | 1.020 in |
Inside Diameter Range | 23.1 - 23 mm |
Inside Diameter Range | 0.910 - 0.906 in |
Maximum Inside Diameter | 23 mm |
Maximum Inside Diameter | 0.906 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 25.9 mm |
Maximum Outside Diameter | 1.020 in |
Minimum Inside Diameter | 23.1 mm |
Minimum Inside Diameter | 0.910 in |
Minimum Outside Diameter | 23.1 mm |
Minimum Outside Diameter | 0.910 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 23.1 - 25.9 mm |
Outside Diameter Range | 0.910 - 1.020 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Color | Black |
Compatible Plug Thread Sizes (All) | UNF 1-1/16,M27 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue