Quantity | Unit price |
---|---|
100 - 499 | $1.193 |
500 - 2499 | $0.4772 |
2500 - 9999 | $0.2169 |
10000 + | $0.206 |
Compatible Tube Size | 21.6 mm |
---|---|
Compatible Tube Size | 0.850 in |
Inside Diameter Range | 18.8 mm |
Inside Diameter Range | 0.740 in |
Maximum Inside Diameter | 18.8 mm |
Maximum Inside Diameter | 0.740 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 21.6 mm |
Maximum Outside Diameter | 0.850 in |
Minimum Inside Diameter | 18.8 mm |
Minimum Inside Diameter | 0.740 in |
Minimum Outside Diameter | 18.8 mm |
Minimum Outside Diameter | 0.740 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 18.8 - 21.6 mm |
Outside Diameter Range | 0.740 - 0.850 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Color | Black |
Compatible Plug Thread Sizes (All) | UNF 7/8,M24 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue