Quantity | Unit price |
---|---|
100 - 499 | $0.999 |
500 - 1999 | $0.3996 |
2000 - 7999 | $0.1816 |
8000 + | $0.1725 |
Compatible Tube Size | 19.1 mm |
---|---|
Compatible Tube Size | 0.750 in |
Inside Diameter Range | 16.3 - 16.3 mm |
Inside Diameter Range | 0.640 - 0.641 in |
Maximum Inside Diameter | 16.3 mm |
Maximum Inside Diameter | 0.641 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 19.1 mm |
Maximum Outside Diameter | 0.750 in |
Minimum Inside Diameter | 16.3 mm |
Minimum Inside Diameter | 0.640 in |
Minimum Outside Diameter | 16.3 mm |
Minimum Outside Diameter | 0.640 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 16.3 - 19.1 mm |
Outside Diameter Range | 0.640 - 0.750 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Color | Black |
Compatible Plug Thread Sizes (All) | UNF 3/4,M20 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue