Quantity | Unit price |
---|---|
200 - 999 | $0.4905 |
1000 - 4999 | $0.1962 |
5000 - 19999 | $0.0892 |
20000 + | $0.0847 |
Compatible Tube Size | 10.4 mm |
---|---|
Compatible Tube Size | 0.410 in |
Inside Diameter Range | 7.6 - 7.5 mm |
Inside Diameter Range | 0.300 - 0.295 in |
Maximum Inside Diameter | 7.5 mm |
Maximum Inside Diameter | 0.295 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 10.4 mm |
Maximum Outside Diameter | 0.410 in |
Minimum Inside Diameter | 7.6 mm |
Minimum Inside Diameter | 0.300 in |
Minimum Outside Diameter | 7.6 mm |
Minimum Outside Diameter | 0.300 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 7.6 - 10.4 mm |
Outside Diameter Range | 0.300 - 0.410 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Color | Black |
Compatible Plug Thread Sizes (All) | UNF 7/16 |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue